Roller Bearings -2RS5VT143 Series (BS2-2224-2RS5VT143)

Roller Bearings  -2RS5VT143 Series BS2-2224-2RS5VT143

Product Details:

Manufacturer part number: BS2-2224-2RS5VT143

Brand: SKF

Price: 620.03

Delivery time: 17 Days


Technical Data:

I.D. d: 120 mm

O.D. D: 215 mm

Width B: 69 mm

EAN: 7316576901621

Weight: 9750.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS2-2224-2RS5VT143

Part Number
BS2-2224-2RS5VT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

620.03 €

1 17 Days 1202156973165769016219750.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Normal radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Special grease (high pressure lithium soap grease)

This page is Roller Bearings -2RS5VT143 Series, part number BS2-2224-2RS5VT143.
You can find the detail information about specifications and dimensions on part number BS2-2224-2RS5VT143.

Variation of this product

Part Number
24020 -2RS5VT143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

526.32 €

1 4 Days 10015050-2960.0

Tech Support