Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NNU4924 BSPC3W33 |
NNU4938 BSPC3W33 |
NNU4940 BSPC3W33 |
NNU4952 BSPC3W33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,114.30 € | 1 | 4 Days | 120 | 165 | 45 | 7316577720207 | 2905.0 | ||
2,069.62 € | 1 | 4 Days | 190 | 260 | 69 | 7316577725400 | 11000.0 | ||
2,671.29 € | 1 | 17 Days | 200 | 280 | 80 | 7316577302410 | 15800.0 | ||
- | 1 | Quote | 260 | 360 | 100 | 7316577014924 | 31790.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing |
Temperature range | -30 to +150 °C |