Manufacturer part number: 21305 CCC3
Brand: SKF
Price: 63.63 €
Delivery time: 17 Days
I.D. d: 25 mm
O.D. D: 62 mm
Width B: 17 mm
EAN: 7316570452730
Weight: 270.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21305 CCC3
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |
This page is Roller Bearings CCC3 Series, part number 21305 CCC3.
You can find the detail information about specifications and dimensions on part number 21305 CCC3.
Part Number |
---|
21306 CCC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
72.22 € | 1 | 17 Days | 30 | 72 | 19 | 7316576651625 | 409.0 |