Roller Bearings CCC3W33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22228 CCC3W33
23026 CCC3W33
23056 CCC3W33
23126 CCC3W33
23148 CCC3W33
23222 CCC3W33
23244 CCC3W33
23944 CCC3W33
24026 CCC3W33
24030 CCC3W33
24034 CCC3W33
24124 CCC3W33
24160 CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

791.37 €

1 4 Days 14025068731657660013513972.0

518.78 €

1 4 Days 1302005273165766549305700.0

2,848.19 €

1 17 Days 280420106731657665537150700.0

642.20 €

1 4 Days 1302106473165766036558400.0

2,749.28 €

1 4 Days 240400128731657660009863850.0

512.27 €

1 4 Days 11020069.8-9486.0

3,558.10 €

1 4 Days 220400144731657660396978250.0

1,573.60 €

1 4 Days 22030060731657700473412150.0

652.10 €

1 4 Days 1302006973165770163487670.0

915.85 €

1 4 Days 15022575731657701637910250.0

1,331.13 €

1 4 Days 17026090731657700475816940.0

648.23 €

1 4 Days 1202008073165770164789928.0

8,844.83 €

1 4 Days 3005002007316577119780159700.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Slightly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

Tech Support