Roller Bearings CCC4W33 Series (22228 CCC4W33)

Roller Bearings  CCC4W33 Series 22228 CCC4W33

Product Details:

Manufacturer part number: 22228 CCC4W33

Brand: SKF

Price: 841.52

Delivery time: 4 Days


Technical Data:

I.D. d: 140 mm

O.D. D: 250 mm

Width B: 68 mm

EAN: 7316576653049

Weight: 13920.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22228 CCC4W33

Part Number
22228 CCC4W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

841.52 €

1 4 Days 14025068731657665304913920.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Roller Bearings CCC4W33 Series, part number 22228 CCC4W33.
You can find the detail information about specifications and dimensions on part number 22228 CCC4W33.

Variation of this product

Part Number
23120 CCC4W33
23232 CCC4W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

374.15 €

1 4 Days 1001655273165766387014365.0

1,748.50 €

1 4 Days 160290104731657066737028720.0

Tech Support