Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
6,444.64 € | 1 | 4 Days | 280 | 500 | 130 | 7316571777382 | 113000.0 | ||
2,529.18 € | 1 | 4 Days | 170 | 360 | 120 | 7316576654657 | 58300.0 | ||
4,671.45 € | 1 | 17 Days | 320 | 480 | 121 | 7316576655647 | 75700.0 | ||
7,312.88 € | 1 | 4 Days | 400 | 600 | 148 | 7316571771113 | 144500.0 | ||
4,173.30 € | 1 | 4 Days | 260 | 440 | 144 | 7316570153217 | 88300.0 | ||
512.27 € | 1 | 4 Days | 110 | 200 | 69.8 | 7316576602030 | 9500.0 | ||
965.02 € | 1 | 4 Days | 140 | 250 | 88 | 7316576601125 | 18500.0 | ||
1,318.33 € | 1 | 4 Days | 150 | 270 | 96 | 7316576601972 | 23400.0 | ||
3,558.10 € | 1 | 4 Days | 220 | 400 | 144 | 7316576657580 | 78250.0 | ||
1,573.60 € | 1 | 4 Days | 220 | 300 | 60 | 7316577004741 | 12150.0 | ||
1,999.80 € | 1 | 4 Days | 260 | 360 | 75 | 7316576658211 | 22950.0 | ||
2,222.57 € | 1 | 4 Days | 280 | 380 | 75 | 7316570631371 | 24050.0 | ||
2,864.64 € | 1 | 4 Days | 300 | 420 | 90 | 7316576658396 | 37900.0 | ||
4,150.76 € | 1 | 4 Days | 340 | 460 | 90 | 7316571087818 | 43100.0 | ||
99,999.00 € | 1 | 4 Days | 380 | 520 | 106 | 7316577298355 | 65000.0 | ||
804.50 € | 1 | 4 Days | 140 | 210 | 69 | 7316577016362 | 8170.0 | ||
6,568.98 € | 1 | 4 Days | 360 | 540 | 180 | 7316577650917 | 145800.0 | ||
2,102.65 € | 1 | 4 Days | 190 | 320 | 128 | 7316577005014 | 41500.0 | ||
2,319.65 € | 1 | 4 Days | 200 | 340 | 140 | 7316577005045 | 50850.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |