Manufacturer part number: 22206 EC3
Brand: SKF
Price: 59.17 €
Delivery time: 12 Days
I.D. d: 30 mm
O.D. D: 62 mm
Width B: 20 mm
EAN: 7316572093580
Weight: 276.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22206 EC3
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |
This page is Roller Bearings EC3 Series, part number 22206 EC3.
You can find the detail information about specifications and dimensions on part number 22206 EC3.
Part Number |
---|
21308 EC3 |
21309 EC3 |
22212 EC3 |
22214 EC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
87.05 € | 1 | 17 Days | 40 | 90 | 23 | 7316571909714 | 738.0 | ||
92.52 € | 1 | 17 Days | 45 | 100 | 25 | 7316577742216 | 930.0 | ||
93.04 € | 1 | 12 Days | 60 | 110 | 28 | 7316577662187 | 1137.0 | ||
125.22 € | 1 | 12 Days | 70 | 125 | 31 | 7316576652332 | 1608.0 |