Roller Bearings EC4 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22206 EC4
22208 EC4
22211 EC4
22220 EC4
22316 EC4
22322 EC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

70.25 €

1 17 Days 3062207316572093597276.0

79.45 €

1 17 Days 4080237316576651915520.0

98.98 €

1 4 Days 55100257316577000071818.0

308.82 €

1 4 Days 1001804673165707218814973.0

345.14 €

1 4 Days 801705873165707613136276.0

874.22 €

1 4 Days 11024080731657097071517700.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

Tech Support