Roller Bearings ECJ Series (NJ206 ECJ)

Roller Bearings  ECJ Series NJ206 ECJ

Product Details:

Manufacturer part number: NJ206 ECJ

Brand: SKF

Price: 58.08

Delivery time: 17 Days


Technical Data:

I.D. d: 30 mm

O.D. D: 62 mm

Width B: 16 mm

Number of Raceway Ring Rows: Single Row

Design: Support bearing (axial displacement). inner ring removable o


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ206 ECJ

Part Number
NJ206 ECJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

58.08 €

1 17 Days 306216Single RowSupport bearing (axial displacement). inner ring removable o7316577061744216.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Bore Cylindrical Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C

This page is Roller Bearings ECJ Series, part number NJ206 ECJ.
You can find the detail information about specifications and dimensions on part number NJ206 ECJ.

Variation of this product

Part Number
NJ228 ECJ
NJ307 ECJ
NJ308 ECJ
NJ310 ECJ
NU211 ECJ
NU215 ECJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

699.33 €

1 4 Days 14025042Single RowSupport bearing (axial displacement). inner ring removable o73165771087398335.0

74.37 €

1 17 Days 358021Single RowSupport bearing (axial displacement). inner ring removable o7316577034861504.0

82.17 €

1 17 Days 409023Single RowSupport bearing (axial displacement). inner ring removable o7316577292919680.0

111.97 €

1 4 Days 5011027Single RowSupport bearing (axial displacement). inner ring removable o73165704713591184.0

80.75 €

1 17 Days 5510021Single RowFloating bearing. inner ring removable on both sides7316577295569685.0

142.37 €

1 17 Days 7513025Single RowFloating bearing. inner ring removable on both sides73165770348301250.0

Tech Support