Roller Bearings ECMC3 Series (NU214 ECMC3)

Roller Bearings  ECMC3 Series NU214 ECMC3

Product Details:

Manufacturer part number: NU214 ECMC3

Brand: SKF

Price: 266.64

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 125 mm

Width B: 24 mm

EAN: 7316577069375

Weight: 1321.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU214 ECMC3

Part Number
NU214 ECMC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

266.64 €

1 4 Days 701252473165770693751321.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

This page is Roller Bearings ECMC3 Series, part number NU214 ECMC3.
You can find the detail information about specifications and dimensions on part number NU214 ECMC3.

Variation of this product

Part Number
NU216 ECMC3
NU2317 ECMC3
NU316 ECMC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

286.55 €

1 4 Days 801402673165773133311776.0

1,037.62 €

1 17 Days 851806073165721647617669.0

459.67 €

1 17 Days 801703973165766239294390.0

Tech Support