Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU2217 ECML |
NU2234 ECML |
NU228 ECML |
NU2322 ECML |
NU2328 ECML |
NU232 ECML |
NU234 ECML |
NU236 ECML |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
454.45 € | 1 | 4 Days | 85 | 150 | 36 | 7316571461502 | 2824.0 | ||
2,361.46 € | 1 | 4 Days | 170 | 310 | 86 | 7316574651856 | 28650.0 | ||
1,014.68 € | 1 | 4 Days | 140 | 250 | 42 | 7316570321777 | 8994.0 | ||
1,289.45 € | 1 | 4 Days | 110 | 240 | 80 | 7316574521906 | 18350.0 | ||
3,239.12 € | 1 | 17 Days | 140 | 300 | 102 | 7316575030926 | 35870.0 | ||
1,148.18 € | 1 | 4 Days | 160 | 290 | 48 | 7316577031570 | 14160.0 | ||
1,484.90 € | 1 | 17 Days | 170 | 310 | 52 | 7316574905270 | 17640.0 | ||
1,599.90 € | 1 | 4 Days | 180 | 320 | 52 | - | 18500.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None. open bearing |
Temperature range | -30 to +150 °C |