Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NJ218 ECMLC3 |
NJ2230 ECMLC3 |
NJ2308 ECMLC3 |
NJ2313 ECMLC3 |
NJ2314 ECMLC3 |
NJ2318 ECMLC3 |
NJ306 ECMLC3 |
NU2212 ECMLC3 |
NU2220 ECMLC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
550.95 € | 1 | 4 Days | 90 | 160 | 30 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577727916 | 2655.0 | ||
1,603.15 € | 1 | 4 Days | 150 | 270 | 73 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316574879014 | 19000.0 | ||
210.02 € | 1 | 17 Days | 40 | 90 | 33 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316570354560 | 1099.0 | ||
466.03 € | 1 | 4 Days | 65 | 140 | 48 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577726834 | 3796.0 | ||
607.05 € | 1 | 17 Days | 70 | 150 | 51 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316577727428 | 4539.0 | ||
941.30 € | 1 | 4 Days | 90 | 190 | 64 | Single Row | Support bearing (axial displacement). inner ring removable o | 7316571411330 | 8920.0 | ||
164.23 € | 1 | 4 Days | 30 | 72 | 19 | Single Row | Support bearing (axial displacement). inner ring removable o | - | 422.0 | ||
287.55 € | 1 | 17 Days | 60 | 110 | 28 | Single Row | Floating bearing. inner ring removable on both sides | 7316570845587 | 1182.0 | ||
729.53 € | 1 | 17 Days | 100 | 180 | 46 | - | Floating bearing. inner ring removable on both sides | 7316577727657 | 5247.0 |
Loading...
Precision (JIS) | Grade 6 | Bore | Cylindrical | Cage | Brass cage |
---|---|---|---|---|---|
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C |