Roller Bearings ECP Series (N205 ECP)

Roller Bearings  ECP Series N205 ECP

Product Details:

Manufacturer part number: N205 ECP

Brand: SKF

Price: 59.12

Delivery time: 17 Days


Technical Data:

I.D. d: 25 mm

O.D. D: 52 mm

Width B: 15 mm

Number of Raceway Ring Rows: Single Row

Design: Floating bearing. outer ring removable on both sides


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N205 ECP

Part Number
N205 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

59.12 €

1 17 Days 255215Single RowFloating bearing. outer ring removable on both sides7316577061676133.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Bore Cylindrical Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +120 °C

This page is Roller Bearings ECP Series, part number N205 ECP.
You can find the detail information about specifications and dimensions on part number N205 ECP.

Variation of this product

Part Number
N210 ECP
N219 ECP
N313 ECP
N319 ECP
N321 ECP
NJ2203 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

103.45 €

1 17 Days 509020Single RowFloating bearing. outer ring removable on both sides7316577108098477.0

508.17 €

1 4 Days 9517032Single RowFloating bearing. outer ring removable on both sides73165770566582834.0

273.97 €

1 17 Days 6514033Single RowFloating bearing. outer ring removable on both sides73165771093922181.0

506.30 €

1 4 Days 9520045Single RowFloating bearing. outer ring removable on both sides73165771096516206.0

750.97 €

1 4 Days 10522549Single RowFloating bearing. outer ring removable on both sides73165770518518602.0

45.57 €

1 17 Days 174016Single RowSupport bearing (axial displacement). inner ring removable o731657702920193.0

Tech Support