Roller Bearings J2QDF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31311 J2QDF

Part Number
31311 J2QDF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

422.50 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 55 O.D. D(mm) 120 Width B(mm) 63
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement In X-arrangement matched bearing set ><
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 3237.0

Tech Support