Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2222 K
I.D. d(mm) | 110 | O.D. D(mm) | 200 | Width B(mm) | 53 |
---|---|---|---|---|---|
Precision (JIS) | Grade 5 | Bore | Tapered (1:12) | Cage | Sheet steel cage |
Clearance | Normal radial clearance | EAN | 7316571206738 | Seal | None. open bearing |
Temperature range | -30 to +200 °C | Weight(g) | 6718.0 |
This page is Roller Bearings K Series, part number C2222 K.
You can find the detail information about specifications and dimensions on part number C2222 K.