Roller Bearings K.2RSVT143 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS2-2209 K.2RSVT143
BS2-2211 K.2RSVT143
BS2-2212 K.2RSVT143
BS2-2213 K.2RSVT143
BS2-2216 K.2RSVT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

109.15 €

1 17 Days 458528-640.0

133.13 €

1 17 Days 5510031-965.0

150.57 €

1 17 Days 601103473165768291541286.0

177.07 €

1 17 Days 651203873165768305631718.0

229.70 €

1 4 Days 8014040-2500.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal Contact seals on both sides Temperature range -30 to +120 °C
Version Special grease (high pressure lithium soap grease)

Tech Support