Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNU4936 K.BSPW33
I.D. d(mm) | 180 | O.D. D(mm) | 250 | Width B(mm) | 69 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316577014870 | Outer ring | Lubrication groove with lubrication holes on outer ring |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 10075.0 |
This page is Roller Bearings K.BSPW33 Series, part number NNU4936 K.BSPW33.
You can find the detail information about specifications and dimensions on part number NNU4936 K.BSPW33.