Roller Bearings K.C3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2217 K.C3

Part Number
C2217 K.C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

421.83 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 85 O.D. D(mm) 150 Width B(mm) 36
Precision (JIS) Grade 5 Bore Tapered (1:12) Cage Sheet steel cage
Clearance Slightly increased radial clearance EAN 7316570405132 Seal None. open bearing
Temperature range -30 to +200 °C Weight(g) 2559.0

This page is Roller Bearings K.C3 Series, part number C2217 K.C3.
You can find the detail information about specifications and dimensions on part number C2217 K.C3.

Tech Support