Roller Bearings K.EC4 Series (22210 K.EC4)

Roller Bearings  K.EC4 Series 22210 K.EC4

Product Details:

Manufacturer part number: 22210 K.EC4

Brand: SKF

Price: 88.76

Delivery time: 17 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 90 mm

Width B: 23 mm

EAN: -

Weight: 603.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22210 K.EC4

Part Number
22210 K.EC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

88.76 €

1 17 Days 509023-603.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Roller Bearings K.EC4 Series, part number 22210 K.EC4.
You can find the detail information about specifications and dimensions on part number 22210 K.EC4.

Variation of this product

Part Number
22213 K.EC4
22316 K.EC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

129.94 €

1 17 Days 651203173165714443381496.0

345.14 €

1 4 Days 801705873165708612426154.0

Tech Support