Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3040 K.SPW33
I.D. d(mm) | 200 | O.D. D(mm) | 310 | Width B(mm) | 82 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | EAN | 7316577012753 | Outer ring | Lubrication groove with lubrication holes on outer ring |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 21800.0 |
This page is Roller Bearings K.SPW33 Series, part number NN3040 K.SPW33.
You can find the detail information about specifications and dimensions on part number NN3040 K.SPW33.