Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3022 K.TN9SP
I.D. d(mm) | 110 | O.D. D(mm) | 170 | Width B(mm) | 45 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | EAN | 7316572121375 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +120 °C | Weight(g) | 3590.0 |
This page is Roller Bearings K.TN9SP Series, part number NN3022 K.TN9SP.
You can find the detail information about specifications and dimensions on part number NN3022 K.TN9SP.