Roller Bearings K.TN9SPW33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3019 K.TN9SPW33
NN3020 K.TN9SPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)

613.97 €

1 4 Days 9514573165766202631980.0

660.20 €

1 4 Days 10015073165766203172080.0

Loading...

  1. 1

Basic information

Width B(mm) 37 Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row
Bore Tapered (1:12) Cage Polyamide cage Clearance Normal radial clearance
Current insulation No current insulation Design Floating bearing. outer ring removable on both sides Outer ring Lubrication groove with lubrication holes on outer ring
Seal None. open bearing Temperature range -30 to +120 °C

Tech Support