Roller Bearings K.TNSPW33 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3010 K.TNSPW33
NN3013 K.TNSPW33
NN3014 K.TNSPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

360.15 €

1 4 Days 5080237316576611100387.0

421.80 €

1 4 Days 65100267316576611186663.0

465.03 €

1 4 Days 70110307316576611193983.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing
Temperature range -30 to +120 °C

Tech Support