Roller Bearings K30.CCC3W33 Series (24026 K30.CCC3W33)

Roller Bearings  K30.CCC3W33 Series 24026 K30.CCC3W33

Product Details:

Manufacturer part number: 24026 K30.CCC3W33

Brand: SKF

Price: 721.16

Delivery time: 4 Days


Technical Data:

I.D. d: 130 mm

O.D. D: 200 mm

Width B: 69 mm

EAN: 7316571053073

Weight: 7565.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24026 K30.CCC3W33

Part Number
24026 K30.CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

721.16 €

1 4 Days 1302006973165710530737565.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:30) Cage Sheet steel cage Clearance Slightly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Roller Bearings K30.CCC3W33 Series, part number 24026 K30.CCC3W33.
You can find the detail information about specifications and dimensions on part number 24026 K30.CCC3W33.

Variation of this product

Part Number
24122 K30.CCC3W33
24124 K30.CCC3W33
24132 K30.CCC3W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

576.76 €

1 4 Days 1101806973165770164476720.0

648.23 €

1 4 Days 1202008073165772984099770.0

1,547.03 €

1 4 Days 160270109731657700486424500.0

Tech Support