Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU252 MAC3
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316577314758 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C | Weight(g) | 68600.0 |
This page is Roller Bearings MAC3 Series, part number NU252 MAC3.
You can find the detail information about specifications and dimensions on part number NU252 MAC3.