Roller Bearings MLC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1052 MLC3

Part Number
NU1052 MLC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,444.52 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 260 O.D. D(mm) 400 Width B(mm) 65
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides EAN 7316574092369 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 29467.0

This page is Roller Bearings MLC3 Series, part number NU1052 MLC3.
You can find the detail information about specifications and dimensions on part number NU1052 MLC3.

Tech Support