Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LM11749/710 QVC027
I.D. d(mm) | 17.462 | O.D. D(mm) | 39.878 | Width B(mm) | 14.66 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | EAN | 7316576689697 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 81.0 |
This page is Roller Bearings QVC027 Series, part number LM11749/710 QVC027.
You can find the detail information about specifications and dimensions on part number LM11749/710 QVC027.