Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32915 TN9QVG900
I.D. d(mm) | 75 | O.D. D(mm) | 105 | Width B(mm) | 21.32 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | EAN | 7316571304120 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 504.0 |
This page is Roller Bearings TN9QVG900 Series, part number 32915 TN9QVG900.
You can find the detail information about specifications and dimensions on part number 32915 TN9QVG900.