Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3011 TNSP
I.D. d(mm) | 55 | O.D. D(mm) | 90 | Width B(mm) | 26 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | EAN | 7316572120668 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +120 °C | Weight(g) | 614.0 |
This page is Roller Bearings TNSP Series, part number NN3011 TNSP.
You can find the detail information about specifications and dimensions on part number NN3011 TNSP.