Roller Bearings TNSPW33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3015 TNSPW33

Part Number
NN3015 TNSPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

477.64 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 75 O.D. D(mm) 115 Width B(mm) 30
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing
Temperature range -30 to +120 °C Weight(g) 1040.0

This page is Roller Bearings TNSPW33 Series, part number NN3015 TNSPW33.
You can find the detail information about specifications and dimensions on part number NN3015 TNSPW33.

Tech Support