Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
358X/354 XQ
I.D. d(mm) | 45 | O.D. D(mm) | 85 | Width B(mm) | 21.74 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | EAN | 7316570127584 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 495.0 |