Spherical roller bearings CCC4W33 Series (22232 CCC4W33)

Spherical roller bearings  CCC4W33 Series 22232 CCC4W33

Product Details:

Manufacturer part number: 22232 CCC4W33

Brand: SKF

Price: 1,231.98

Delivery time: 4 Days


Technical Data:

I.D. d: 160 mm

O.D. D: 290 mm

Width B: 80 mm

EAN: 7316576653063

Weight: 23103.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22232 CCC4W33

Part Number
22232 CCC4W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,231.98 €

1 4 Days 16029080731657665306323103.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Spherical roller bearings CCC4W33 Series, part number 22232 CCC4W33.
You can find the detail information about specifications and dimensions on part number 22232 CCC4W33.

Variation of this product

Part Number
23032 CCC4W33
23218 CCC4W33
23222 CCC4W33
23224 CCC4W33
24024 CCC4W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

851.84 €

1 4 Days 1602406073165766551049140.0

370.70 €

1 4 Days 9016052.473165706072394470.0

601.30 €

1 4 Days 11020069.873165766572219500.0

765.25 €

1 4 Days 12021576731657665727611800.0

585.03 €

1 4 Days 1201806073165770163175260.0

Tech Support