Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22344 CCW33 |
23028 CCW33 |
23056 CCW33 |
23132 CCW33 |
23138 CCW33 |
23140 CCW33 |
23218 CCW33 |
23220 CCW33 |
24024 CCW33 |
24030 CCW33 |
24144 CCW33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
5,158.60 € | 1 | 4 Days | 220 | 460 | 145 | 7316576654770 | 114700.0 | ||
585.98 € | 1 | 4 Days | 140 | 210 | 53 | 7316576601644 | 6206.0 | ||
2,848.19 € | 1 | 17 Days | 280 | 420 | 106 | 7316570466683 | 50700.0 | ||
1,124.72 € | 1 | 4 Days | 160 | 270 | 86 | 7316576600319 | 19800.0 | ||
1,919.56 € | 1 | 4 Days | 190 | 320 | 104 | 7316577612144 | 33620.0 | ||
2,067.61 € | 1 | 4 Days | 200 | 340 | 112 | 7316576603815 | 41260.0 | ||
314.83 € | 1 | 4 Days | 90 | 160 | 52.4 | 7316577016294 | 4470.0 | ||
413.25 € | 1 | 4 Days | 100 | 180 | 60.3 | 7316576657184 | 6579.0 | ||
572.17 € | 1 | 4 Days | 120 | 180 | 60 | 7316577016331 | 5209.0 | ||
915.85 € | 1 | 4 Days | 150 | 225 | 75 | 7316576612893 | 10250.0 | ||
2,986.00 € | 1 | 17 Days | 220 | 370 | 150 | 7316577119681 | 64199.996 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |