Manufacturer part number: 22212 EC4
Brand: SKF
Price: 110.47 €
Delivery time: 17 Days
I.D. d: 60 mm
O.D. D: 110 mm
Width B: 28 mm
EAN: 7316576652196
Weight: 1120.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22212 EC4
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |
This page is Spherical roller bearings EC4 Series, part number 22212 EC4.
You can find the detail information about specifications and dimensions on part number 22212 EC4.
Part Number |
---|
22222 EC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
394.90 € | 1 | 4 Days | 110 | 200 | 53 | 7316570273564 | 7014.0 |