Spherical roller bearings EJAVA405 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22315 EJAVA405

Part Number
22315 EJAVA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

312.75 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 75 O.D. D(mm) 160 Width B(mm) 55
Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version For vibrating load Weight(g) 5349.0

This page is Spherical roller bearings EJAVA405 Series, part number 22315 EJAVA405.
You can find the detail information about specifications and dimensions on part number 22315 EJAVA405.

Tech Support