Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS2-2208 K.2RSVT143
I.D. d(mm) | 40 | O.D. D(mm) | 80 | Width B(mm) | 28 |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
EAN | 7316576822896 | Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | Contact seals on both sides |
Temperature range | -30 to +120 °C | Version | Special grease (high pressure lithium soap grease) | Weight(g) | 592.0 |
This page is Spherical roller bearings K.2RSVT143 Series, part number BS2-2208 K.2RSVT143.
You can find the detail information about specifications and dimensions on part number BS2-2208 K.2RSVT143.