Spherical roller bearings K.CCC4W33 Series (23034 K.CCC4W33)

Spherical roller bearings  K.CCC4W33 Series 23034 K.CCC4W33

Product Details:

Manufacturer part number: 23034 K.CCC4W33

Brand: SKF

Price: 991.87

Delivery time: 4 Days


Technical Data:

I.D. d: 170 mm

O.D. D: 260 mm

Width B: 67 mm

EAN: 7316576600760

Weight: 12200.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23034 K.CCC4W33

Part Number
23034 K.CCC4W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

991.87 €

1 4 Days 17026067731657660076012200.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Spherical roller bearings K.CCC4W33 Series, part number 23034 K.CCC4W33.
You can find the detail information about specifications and dimensions on part number 23034 K.CCC4W33.

Variation of this product

Part Number
22232 K.CCC4W33
23140 K.CCC4W33
23148 K.CCC4W33
23220 K.CCC4W33
23222 K.CCC4W33
23236 K.CCC4W33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,231.98 €

1 4 Days 16029080731657665308722100.0

2,198.67 €

1 4 Days 200340112731657665638540400.0

2,926.65 €

1 4 Days 240400128731657174551061850.0

485.08 €

1 4 Days 10018060.373165772983246369.0

601.30 €

1 4 Days 11020069.873165766019659830.0

2,360.97 €

1 4 Days 180320112731657665750437000.0

Tech Support