Spherical roller bearings K.EC3 Series (22226 K.EC3)

Spherical roller bearings  K.EC3 Series 22226 K.EC3

Product Details:

Manufacturer part number: 22226 K.EC3

Brand: SKF

Price: 627.32

Delivery time: 4 Days


Technical Data:

I.D. d: 130 mm

O.D. D: 230 mm

Width B: 64 mm

EAN: 7316570481938

Weight: 10957.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22226 K.EC3

Part Number
22226 K.EC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

627.32 €

1 4 Days 13023064731657048193810957.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 5 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Slightly increased radial clearance
Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing Temperature range -30 to +200 °C
Version Standard version

This page is Spherical roller bearings K.EC3 Series, part number 22226 K.EC3.
You can find the detail information about specifications and dimensions on part number 22226 K.EC3.

Variation of this product

Part Number
22211 K.EC3
22215 K.EC3
22314 K.EC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

91.82 €

1 12 Days 55100257316572431894800.0

153.37 €

1 17 Days 751303173165766524481648.0

253.53 €

1 17 Days 701505173165710528094216.0

Tech Support