Spherical roller bearings K30.CCC3W33 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24024 K30.CCC3W33

Part Number
24024 K30.CCC3W33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

608.45 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 120 O.D. D(mm) 180 Width B(mm) 60
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:30) Cage Sheet steel cage Clearance Slightly increased radial clearance
EAN 7316571089713 Outer ring Lubrication groove with lubrication holes on outer ring Seal None. open bearing
Temperature range -30 to +200 °C Version Standard version Weight(g) 5140.0

This page is Spherical roller bearings K30.CCC3W33 Series, part number 24024 K30.CCC3W33.
You can find the detail information about specifications and dimensions on part number 24024 K30.CCC3W33.

Tech Support