Tapered roller bearings J2Q Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30214 J2Q

Part Number
30214 J2Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.73 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 125 Width B(mm) 26.25
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316570066012 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 1223.0

This page is Tapered roller bearings J2Q Series, part number 30214 J2Q.
You can find the detail information about specifications and dimensions on part number 30214 J2Q.

Tech Support