Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31307 J2QDF |
31312 J2QDF |
32215 J2QDF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 35 | 80 | 45.5 | - | 1089.0 | ||
- | 1 | Quote | 60 | 130 | 67 | - | 4091.0 | ||
- | 1 | Quote | 75 | 130 | 66.5 | 7316570886115 | 1676.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | In X-arrangement matched bearing set >< |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |