Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30302 J2VE197
I.D. d(mm) | 15 | O.D. D(mm) | 42 | Width B(mm) | 14.25 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | EAN | 7316577049391 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 102.0 |
This page is Tapered roller bearings J2VE197 Series, part number 30302 J2VE197.
You can find the detail information about specifications and dimensions on part number 30302 J2VE197.