Tapered roller bearings X Series (32004 X)

Tapered roller bearings  X Series 32004 X

Product Details:

Manufacturer part number: 32004 X

Brand: SKF

Price: 11.22

Delivery time: 12 Days


Technical Data:

I.D. d: 20 mm

O.D. D: 42 mm

Width B: 15 mm

EAN: 7316574120727

Weight: 97.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32004 X

Part Number
32004 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

11.22 €

1 12 Days 204215731657412072797.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

This page is Tapered roller bearings X Series, part number 32004 X.
You can find the detail information about specifications and dimensions on part number 32004 X.

Variation of this product

Part Number
320/32 X
32006 X
32007 X
32008 X
32020 X
32040 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

28.77 €

1 17 Days ----188.0

14.18 €

1 12 Days 3055177316577327390170.0

15.24 €

1 12 Days 356219.267316570294378224.0

17.52 €

1 12 Days 406820.327316570947762271.0

78.32 €

1 17 Days ---73165712060801899.0

1,463.49 €

1 17 Days 20031070731657700581618593.0

Tech Support