Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32030 XDF
I.D. d(mm) | 150 | O.D. D(mm) | 225 | Width B(mm) | 96 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | In X-arrangement matched bearing set >< |
Cage | Sheet steel cage | EAN | 7316570812558 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 13275.0 |