Toroidial roller bearings K.TN9 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2213 K.TN9

Part Number
C2213 K.TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

213.63 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 65 O.D. D(mm) 120 Width B(mm) 31
Precision (JIS) Grade 5 Bore Tapered (1:12) Cage Polyamide cage
Clearance Normal radial clearance Seal None. open bearing Temperature range -20 to +120 °C
Weight(g) 1352.0

This page is Toroidial roller bearings K.TN9 Series, part number C2213 K.TN9.
You can find the detail information about specifications and dimensions on part number C2213 K.TN9.

Tech Support