Inner rings / Without lubrication groove / No twist-free grinding / Internal diameter 65, 85mm (Part Numbers)

Inner rings / Without lubrication groove / No twist-free grinding / Internal diameter 65, 85mm
[Specifications]
・Lubrication hole: Without lubrication groove
・Surface: No twist-free grinding
・Internal diameter(mm): 65, 85
・Outer diameter(mm): 72, 100

Inner rings from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IR65X72X25
IR65X72X45
IR85X100X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

4.82 €

1 4 Days 657225140.0

5.74 €

1 4 Days 657245259.0

21.20 €

1 4 Days 8510035580.0

Loading...

  1. 1

Basic information

Lubrication hole Without lubrication groove Raceway Finely finished with flattened end faces Surface No twist-free grinding

Tech Support