Nuts (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KM12

Part Number
KM12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.37 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel Article type Locknut EAN 9008745233012
Internal diameter(mm) 60 Outer diameter(mm) 80 Weight(g) 160.0
Width(mm) 11

This page is Nuts, part number KM12.
You can find the detail information about specifications and dimensions on part number KM12.

Tech Support