Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6206 G15C4
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 30 | Outer Diameter D(φ) | 62 |
---|---|---|---|---|---|
Width B(mm) | 16 | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Strongly increased radial clearance |
Current insulation | No current insulation | EAN | 3413520483661 | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +120 °C | Weight(g) | 186.0 |