Radial insert ball bearings / single row / G2 / L3 / series G2L3 / SNR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UC207 G2L3

Part Number
UC207 G2L3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.51 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 35
Outer Diameter D(φ) 72 Rolling Element Material Steel Bore Cylindrical bore
EAN 3413529548453 Fixing Threaded pins Inner ring Widened inner ring on both sides
Outer ring Spherical Seal Labyrinth seal on both sides Temperature range -20 to +120 °C
Weight(g) 490.0

This page is Radial insert ball bearings / single row / G2 / L3 / series G2L3 / SNR, part number UC207 G2L3.
You can find the detail information about specifications and dimensions on part number UC207 G2L3.

Tech Support