Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6202 FT150ZZ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 15 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 35 | Width B(mm) | 11 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 3413520353933 |
Outer ring | Without flange/groove | Seal | Cover on both sides | Temperature range | -20 to +150 °C |
Weight(g) | 46.0 |
This page is Deep groove ball bearings / single row / 6202 FT150ZZ / 6202 FT150ZZ / FT150ZZ / SNR, part number 6202 FT150ZZ.
You can find the detail information about specifications and dimensions on part number 6202 FT150ZZ.